IESNA:LM-63-2002
[TEST]P940190
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8287
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
755.9 751.2 741.3 732.7 730.5 731.4 734 738.7 743 744.3
744.7 751.2 764.6 786.5 823.1 874.8 937.7 1013.5 1110.4 1225.9
1356.8 1517.1 1711.3 1932.3 2170 2425.5 2670.6 2784.7 2617.6 2022.7
1100.5 310.6 95.2 56.4 32.3 13.4 0
755.9 753.4 743 734.4 732.3 732.7 735.3 740 743.9 745.2
746 752.9 765.8 789.1 824.9 877 940.7 1017 1116.5 1231.9
1367.2 1532.1 1734.1 1950.4 2192.4 2454.3 2694.3 2797.6 2591.3 1977.5
1049.3 291.2 92.2 51.7 30.2 12.1 0
755.9 752.5 742.6 733.5 729.7 730.1 731.4 734 735.7 737.4
740 747.3 761.1 783.1 819.3 867.1 928.2 1000.6 1094.1 1208.2
1350.8 1529.1 1738.4 1971 2212.3 2468.1 2709.8 2835.5 2682.6 2136
1268.1 467.8 124.9 62 36.6 14.2 0
755.9 750.8 741.3 731.4 726.2 724.9 725.8 726.2 726.2 729.2
733.5 741.7 755.5 777 808.1 853.7 914.5 988.5 1082 1195.7
1349.9 1534.3 1769.5 2034.4 2305.7 2571.9 2820.5 2960.9 2883.3 2479.3
1702.3 823.6 248.1 90.5 43.9 13.8 0
755.9 750.8 741.7 731.4 724.9 723.6 724.5 724.5 724.5 727.9
735.7 743 754.6 773.2 801.2 843.4 904.5 980.8 1074.7 1194.4
1352.5 1563.1 1834.9 2156.7 2487.5 2783.8 3022.9 3174.5 3192.6 2985.9
2381.1 1432.2 608.2 155.1 52.1 12.1 0
755.9 749.5 740.4 730.1 723.2 721.9 723.2 724.9 724.9 728.4
736.6 742.6 751.6 771.4 801.2 843.4 902.8 980.8 1076.4 1202.6
1367.6 1594.2 1898.3 2269.1 2645.6 2972.5 3212 3390.3 3499.7 3429.9
2972.9 2087.3 999.7 314 66.8 15.5 0
755.9 750.8 741.3 730.5 723.6 721.9 722.8 724.5 724.5 727.9
735.7 743.9 755.5 774.5 803.8 846.8 907.1 982.9 1077.7 1197.4
1355.5 1566.6 1839.7 2156.7 2484.1 2786.9 3036.7 3210.7 3234 3006.5
2435.8 1487.3 584.5 150.8 43.5 11.6 0
755.9 751.6 742.6 731.8 724.9 723.2 724.5 725.8 727.1 730.5
736.1 745.2 759.8 781.8 813.2 856.7 918.3 993.3 1086.7 1203.9
1359 1554.5 1791 2049 2313.1 2579.7 2832.5 2974.2 2877.3 2498.7
1750.9 841.7 251.1 94.3 44.8 13.8 0
755.9 752.9 743.4 733.1 727.5 726.7 728.4 731.8 734.8 737.9
741.7 749.5 764.6 788.2 823.6 872.2 933 1006.6 1098.8 1210.4
1351.6 1527 1732.4 1956.8 2191.2 2444.4 2693.4 2818.7 2686.9 2234.7
1412 554.8 158.9 75.8 40.5 16.4 0
755.9 753.8 743.9 733.5 728.8 728.4 731.4 737.4 742.6 745.6
748.6 756.4 770.6 794.7 831.8 883.9 947.6 1024.7 1119.5 1234.1
1366.7 1531.7 1721.7 1934.9 2161.4 2412.6 2651.6 2745.5 2568 1993.4
1092.3 329.1 100.4 50.8 27.1 10.8 0
755.9 753.4 743.9 733.5 728.8 728.8 731.8 737.4 743 745.6
748.2 754.6 769.3 792.1 828.7 879.6 942.9 1023.4 1118.6 1227.2
1357.7 1515.8 1704.9 1919.4 2135.6 2386.7 2630.9 2746.4 2596.5 2053.3
1163.4 365.7 106 55.1 28.4 9.9 0
